Tools


Contact
Close Contact Layer

Acerca Siemens Industry Software, S.L.


Lluís Muntadas, 5 5º planta
Cornellà del Llobregat Spain 08940

(tlf) +34 93 510 22 00


LMS SCADAS Mobile

Powerful and flexible mobile testing hardware supporting a wide range of noise, vibration and durability testing applications

The LMS SCADAS Mobile data acquisition hardware gives you high acquisition power in a compact and lightweight mobile testing solution with integrated signal conditioning offering versatile data acquisition capabilities. LMS SCADAS Mobile is seamlessly integrated with the LMS Test.Lab and LMS Test.Xpress software platforms. LMS SCADAS Mobile offers a broad variety of features including:

  • From 8 to 216 channels
  • Compact size and low weight
  • Rugged design for extreme conditions/temperatures
  • MIL-STD 810F for shock and vibration
  • Master/slave configurations
  • DC Automotive compliance (9-42V)
  • Ultra-quiet, no-fan operation
  • IRIG-B and CAN-bus support
  • Up to 204.8 kHz sampling rate per channel
  • 24-bit ADC technology
  • 150 dB dynamic range
  • On-board dual tacho and signal generator
  • High-speed Ethernet host interface

For vibration control applications, you can use the LMS SCADAS Mobile as a dedicated modular frontend with connectivity for hardware emergency stop. Additional features include:

  • 24-bit effective DAC output with tapered startup and shutdown
  • Status output for advanced synchronization purposes
  • Safety control via hardware emergency stop and power watchdog

¿Está interesado en esta solución?

LMS SCADAS Mobile 01 Mainframe

Scadas Mobile - LMS SCADAS Mobile 01 Mainframe

The LMS SCADAS Mobile 01 mainframe is a practical and ultra-portable unit that provides you with four to 24 channels, ultra-lightweight and robust frame and nominal 2.5-hour battery autonomy.

LMS SCADAS Mobile 02 Mainframe

SCADAS Mobile - LMS SCADAS Mobile 02 Mainframe

The LMS SCADAS Mobile 02 provides optimal flexibility and channel density with up to 48 input channels; compact and robust frame; and nominal 1.5-hour battery autonomy.

LMS SCADAS Mobile 05 and 09 Mainframes

SCADAS Mobile - LMS SCADAS Mobile 05 and 09 Mainframes

The LMS SCADAS Mobile 05 and 09 mainframes offer maximum mobile measurement power and provide you with 8 to 120 channels in 05, 8 to 216 channels in 09, laptop-size robust frame with extensive channel density and nominal 1-hour battery autonomy.

LMS SCADAS Mobile 03S, 06S and 10S Slave Frames

The LMS SCADAS Mobile slave frames expand mobile testing measurement to hundreds of input channels and provide you with these features:

  • Accommodation of 8 to 72 channels with 03S
  • Accommodation of 8 to 144 channels with 06S
  • Accommodation of 8 to 240 channels with 10S
  • True master/slave configuration beyond clock synchronization with ability to fully synchronize and save data in one measurement file
  • Easy mechanical locking of frames to one unit
  • Distributed acquisition through optical cabling
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs