Tools


Contact
Close Contact Layer

Acerca Siemens Industry Software, S.L.


Lluís Muntadas, 5 5º planta
Cornellà del Llobregat Spain 08940

(tlf) +34 93 510 22 00


LMS SCADAS Lab

High-performance, fit-for-purpose data acquisition hardware for effective laboratory testing

The LMS SCADAS Lab hardware provides you with a high-performance data acquisition solution. LMS SCADAS Lab has a dedicated 19 inch rack-mountable frame with AC power supply. It offers a high throughput of 16 MSamples/s and high-channel density. LMS SCADAS Lab is a flexible solution with a choice of signal conditioning modules and connectors to meet your needs. Full-color LEDs indicate channel status and dynamic displays automatically show you the active channel numbers.

The LMS SCADAS Lab hardware offers you channel-count independent real-time processing and excellent throughput performance, making it an ideal solution for all of your testing jobs – from acoustic and vibration engineering tasks to high-channel count modal testing, aircraft ground vibration testing, high-speed throughput and turbine testing applications.

  • Configurations from 8 to 2000+ channels
  • Availability of up to 480 input channels in one frame
  • Ability to connect to further LMS SCADAS Lab, Mobile and Recorder mainframes
  • Distributed system configurations
  • Built-in calibration source
  • Sampling rate of up to 204.8 kHz per channel
  • 24-bit ADC technology
  • 150dB dynamic range
  • Industrial grade components with extended temperature range for optimized reliability

¿Está interesado en esta solución?

High-channel Lab Testing Solution

The LMS SCADAS Lab hardware makes it easy for you to connect additional slave frames in a master/slave configuration using optical fiber cables. The modular solution allows you to configure a multi-frame system for higher channel count and easily take the set-up to more than 2000 channels.

Lab Performance with Optimal Mobility

You can augment a LMS SCADAS Lab setup with a selection of LMS SCADAS Mobile units to get additional channel capacity on demand and options for specialty work. This feature eliminates the need for dedicated systems and separate devices and strengthens your company’s overall hardware investment.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs