Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Solid Edge on the Microsoft Surface Pro

Design better – from anywhere – when you run full Solid Edge 3D design sessions on the Microsoft Surface Pro

Using Solid Edge on the Microsoft Surface™ Pro tablet gives you full access to your 3D computer-aided design (CAD) projects on a high-performance device, whether you’re working in a research and development (R&D) laboratory, on the shop floor, or traveling to meet with suppliers and customers.

The Microsoft Surface Pro uses an Intel® Core™ processor and large memory capacity to provide performance comparable to a laptop for complex 3D CAD and analysis. By using the Microsoft Surface Pro for CAD, you can improve design productivity both in the office and when mobile, using a single device. Solid Edge is certified for the Microsoft Surface Pro 3, Surface Pro 4 and Surface Book.

If you need to quickly view Solid Edge part and assembly models and drawings, you can also download the free Solid Edge Mobile Viewer.

Speed Design Sessions with Tablet Interactivity

Speed Design Sessions with Tablet Interactivity

You can interact with Solid Edge using the Surface Pro touchscreen, click-in Surface Type Cover, mouse and the Surface Pen. High performance provided by the Intel Core processor and large memory capacity enables you to run design sessions that include large assemblies and complex parts, while you can use finger gestures on the touchscreen to intuitively pan, zoom and rotate your view. While the Surface Pro is small enough to be truly mobile, you can also connect to a larger external monitor when at your desk to facilitate work on complex designs. The minimum recommended Surface Pro configuration for Solid Edge is the Surface Pro 3 256GB / Intel i5.

Access Design Projects While Mobile

Access Design Projects While Mobile

Running Solid Edge on the Surface Pro gives you full access to your design projects while mobile. On the shop floor, you can access the full capabilities of Solid Edge to solve manufacturing issues. When meeting with a customer who requests a simple design change, you can use Solid Edge on your tablet to make the change, validate it using Solid Edge Simulation, and give the customer a 3D model or drawing of the proposed change.

Share Design Ideas and Win More Business

Share Design Ideas and Win More Business

Combining Solid Edge with a highly portable, yet powerful, device enables you to instantly access your best design ideas and share them with customers and suppliers. You can show potential customers beautiful, photorealistic images and animations of new products so they can quickly understand the value of your design innovations.

Also Available: Solid Edge Mobile Viewer

Solid Edge Mobile Viewer

In addition to running the full version of Solid Edge on the Microsoft Surface Pro, you can download the free Solid Edge Mobile Viewer app to view Solid Edge parts, assemblies and drawings using any mobile device. The Solid Edge Mobile Viewer app is also optimized specifically for the Microsoft Surface Pro, supporting input from a keyboard, mouse, Surface Pen or finger gestures to quickly retrieve and view your 3D models and drawings. You can download the app from the Windows Store.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs