Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


NX Nastran

The Premier FEA Solver for Structural Simulation

An industry standard for over 40 years, Nastran is a finite element (FE) solver for stress, vibration, buckling, structural failure, heat transfer, acoustics and aeroelasticity analyses. Manufacturers as well as engineering suppliers in aerospace, automotive, electronics, heavy machinery, medical device, and other industries rely on NX Nastran software for their critical engineering computing needs so they can produce safe, reliable and optimized designs within increasingly shorter design cycles.

Available as a standalone solver or integrated in Simcenter 3D Solutions, NX Nastran is credited with driving millions of dollars out of product development costs because building a computer model and digitally testing performance is cheaper, faster and more effective than the physical prototyping processes it replaces. With increased product quality, companies can also save on potential warranty costs.

Multiple Solution Domains – One Solver

Multiple solution domains – one solver

NX Nastran solves most structural analysis problems for linear and nonlinear analysis, dynamics, acoustics, rotor dynamics, aeroelasticity, acoustics and optimization. The advantage to having all of these solutions available in a single solver is that input/output file formats are the same for all solution types, greatly simplifying modeling processes.

Computational Performance and Numerical Accuracy

Computational performance and numerical accuracy

Finite element analysis (FEA) models have consistently grown in size and fidelity as engineers continue to leverage increasing hardware computing capacity to tackle more complex problems. Performance is what makes NX Nastran the solution of choice for such problems. NX Nastran offers two distinct parallel processing capabilities. Shared memory parallel processing (SMP) is the preferred technology for either multiprocessor nodes with shared memory or processor nodes with multiple cores. Distributed memory processing (DMP) can provide much higher levels of scalability for major computational challenges such as large system-level static and dynamic analyses.

Ease of Modeling and Engineering Workflow

Ease of modeling and engineering workflow

You can easily create NX Nastran models through using Simcenter’s preprocessor or a number of other commercial FEA preprocessors that support NX Nastran. To assist the modeling process even more, NX Nastran includes unique features such as simplified component connectivity, superelements to simplify complex FE modeling, automatic dependency conflict resolution, and direct interfaces to multibody dynamics (MBD) solutions.

Advanced Applications

Advanced applications

You can use NX Nastran to solve a variety of advanced applications, such as NVH (noise, vibration and harshness) problems in the automotive industry, composites analysis in the aerospace industry, and complex coupled thermo-structural problems in electronics and a number of other industries.

Flexibility and Openness

NX Nastran gives you the flexibility to write your own applications and add your own custom analysis modules with the direct matrix abstraction program (DMAP). You can also combine NX Nastran with third-party solvers for coupled analysis by taking externally generated force field results as a load to an NX Nastran structural model. Siemens also works with a number of solution partners to enable their applications to interface with NX Nastran.

On-demand, Pay-per-use, Cloud Computing

Dynamic Scalable Cloud Computing

Engineers increasingly need to speed up their product validation process for solving large models or perform sensitivity analyses on models to determine the relative influence of a large number of parameters on their models via design of experiments (DOEs). Doing so with their current infrastructure can be prohibitively time-consuming or computationally intensive. NX Nastran is available through a software as a service (SaaS) model in partnership with Rescale, a cloud engineering simulation platform. This combines NX Nastran with on-demand high performance computing (HPC) and enables you to seamlessly adjust compute capacity as your demand changes. Large-scale DOEs or multi-disciplinary optimizations can be setup efficiently with a variety of hardware choices that optimize performance of the NX Nastran solution.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs