LMS Virtual.Lab Transfer Path Analysis

Load force identification, forced response and path and modal contribution analysis

LMS Virtual.Lab Transfer Path Analysis is a tool set to determine acting loads from physical prototype testing data and to predict and assess system noise and vibration response under operational loading. Using this solution, you can:

  • Identify operational loads from measured vibrations through load force identification analysis
  • Use these loads in detailed noise, vibration and harshness (NVH) engineering, troubleshooting and target setting

LMS Virtual.Lab Transfer Path Analysis provides estimation methods to calculate loads that represent realistic customer use. This includes a direct method to compute forces by multiplying measured displacement difference over a mount by the frequency-dependent mount characteristics. This mount stiffness method is best used when the connecting stiffness is known, which is usually true for engine mounts.

LMS Virtual.Lab Transfer Path Analysis also includes an inverse method in which loads are estimated from operational responses and transfer functions. This method is used for relatively stiff connections, such as suspension bushings, that show small displacement differences over the connection.

You can also obtain acoustic loads, such as volume accelerations and volume velocities by using operational pressures and acoustical transfer functions instead of their structural equivalents.

You can perform root cause analysis and target setting exercises using:

  • Fast modal and FRF-based response solvers
  • Path and modal contribution assessment tools

Using a variety of NVH-specific postprocessing utilities you can visualize the responses and compare them with predefined or imported targets.

Transfer Path Analysis Capabilities

Transfer Path Analysis provides you with these features:

Transfer Path Analysis Capabilities
  • Load identification from test or simulation data based on mount stiffness or inverse methods
  • Fast FRF and modal-based forced response solvers
  • Path and modal contribution analysis to determine the root cause of noise and vibration problems

Transfer Path Analysis Benefits

Transfer Path Analysis helps you:

Transfer Path Analysis Benefits
  • Determine loads acting on the structure or the strength of an acoustic source using state-of-the-art functionality to estimate operational loads from measurement data
  • Access the best available test and CAE data at any time
  • Make fast and accurate NVH predictions with embedded FRF and modal-based NVH response solvers
  • Gain insight into structural and acoustical contributions
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites



Blogs & Microblogs