Integrating Sound Level Meter

Sound level meter software for calculating multiple channels

LMS Test.Xpress Integrating Sound Level Meter software provides the right combination of acquisition and analysis capabilities. Like other functionalities of the LMS Test.Xpress software, the Integrating Sound Level Meter offers you easy access to advanced online tools such as filtering, smoothing, averaging and a mathematical combination of channels.

The Integrating Sound Level Meter software replaces traditional integrating sound level meters. It supports the full set of sound level meter functions while providing calculations on multiple channels, which gives you full insight into the data with just one measurement. The Integrating Sound Level Meter can calculate sound power levels (SPL), equivalent continuous sound level (Leq), maximum sound level (Lmax),minimum sound level (Lmin), peak sound level (Lpeak), percentile sound level (Lperc) and sound exposure level (SEL) in parallel on multiple channels.

Integrating Sound Level Meter Capabilities

Integrating Sound Level Meter provides you with these features:

  • Integrating sound level meter according to IEC 61672
  • Unlimited number of channels
  • Parallel functions: SPL, Leq, Lmax, Lmin, Lpeak, Lperc, SEL
  • Possible parallel combinations including: fast-slow impulsive and A-, C-, Z-weighting
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites



Blogs & Microblogs