ISO Human Body Vibration

Powerful ISO certification tool for ISO 2631 and ISO 5349 standards

The LMS Test.Xpress ISO Human Body Vibration software effectively turns the LMS Test.Xpress analyzer into an engineering tool for calculating hand-arm vibration and whole body vibration measurements. ISO Human Body Vibration is a powerful tool for ISO certification, enabling you to meet International Organization for Standardization (ISO) 2631 and ISO 5349 standards.

The color-coded 2D display gives you real-time feedback and clearly indicates limit values and/or violations as specified in the European Commission (EC) directives. You can use the software to obtain root cause analysis of noncompliant results. All checks and requirements from the ISO certification standards are hard-coded into the software. Just clicking a few buttons will generate the ISO report. With the interactive screen layout, you can drag and drop data, add displays and easily compare measurements. This provides a short learning curve and optimal efficiency.

ISO Human Body Vibration Capabilities

ISO Human Body Vibration provides you with these features:

  • Whole body vibration testing according to ISO 2631
  • Hand-arm vibration testing according to ISO 5349
  • Compliance with European directive 2002/44/EC
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites



Blogs & Microblogs