LMS Test.Lab Vibration Control

Complete solutions for shock and vibration testing and shaker control

LMS Test.Lab Vibration Control provides a complete four to eight channel solution for closed-loop vibration control testing. The vibration control system helps you easily certify and homologate products, ensuring products can operate under external excitation and vibration conditions. Conditions can range from normal to very extreme and include rough transportation circumstances.

Vibration Control combines optimal ease of use with the performance and reliability of an advanced system. The vibration control system offers accurate closed-loop shaker control and provides built-in safety mechanisms which minimize the risks of damaging costly test items. With user guidance and secure automation capabilities, Vibration Control helps you achieve maximum productivity and meet critical deadlines. The software is designed to work with the LMS SCADAS hardware. This tight integration of software and hardware delivers an optimal loop speed and maximum safety.

Vibration Control Testing

LMS Test.Lab Vibration Control offers a complete solution for the certification and qualification of products and components. The vibration testing software includes a test sequencing scheduler for secured automated testing.


Learn more about:

Premium Control Options

LMS Test.Lab Vibration Control comes with a number of premium control options that will help you test more efficiently and safely, including single axis waveform replication, kurtosis control, sine notching, random response limiting and more.


Learn more about:

LMS SCADAS Hardware Options

LMS Test.Lab Vibration Control is tightly integrated with the LMS SCADAS hardware platform. LMS SCADAS fully supports the vibration control application with a range of tailor-made features.


Learn more about:

Vibration Control Analysis

LMS Test.Lab Vibration Control provides vibration control analysis options that help you determine if a product will withstand normal to extreme operating or transportation conditions.


Learn more about:

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites



Blogs & Microblogs