Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Femap Thermal Solver

The Femap Thermal Solver adds state-of-the-art thermal analysis solutions to the Femap environment and provides fast and accurate solutions to complex thermal engineering problems. Using finite-element mesh, finite-volume based numerical techniques, the Femap Thermal Solver makes it easy to model nonlinear and transient heat transfer processes including conduction, radiation as well as phase change. Leading-edge solver technology provides solid reliability and superior solution speed for even the most challenging problems. With Femap, accurate thermal analysis can be performed quickly and effectively, delivering the engineering insight and turnaround speed needed to ensure success within today's rapid development cycles.


Femap Thermal Solver - Circuit BoardFemap Thermal Solver - Heatsink
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs