跳至内容
用户大会

Siemens PLM Software Greater China User Conference 2018

Date:    May 30 – June 1, 2018
City: Zhuhai, Guangdong Province, China
Venue: Zhuhai International Convention & Exhibition Center


Important Dates

Delegate Registration Start Date: April 16 (Monday), 2018    
Delegate Registration End Date/Time: 6:00 pm, May 22 ( Tuesday), 2018
Conference Registration Date/Time: 11:00 am - 9:00 pm, May 30 (Wednesday) , 2018
Conference Start Date/Time: 9:00 am , May 31 (Thursday), 2018
Conference Finish Date/Time: 5:30 pm, June 1 (Friday), 2018


Event Venue

Zhuhai International Convention and Exhibition Center

  • Address: No. 1663, Silver Bay Road , Zhuhai , Guangdong Province, China
  • Post Code: 519000
  • Telephone: +86-756-688 6666
  • Website: http://www.zhuhaicec.com/
  • Location:
    • To Zhuhai Jinwan Airport: 43 km (40 minutes by taxi)
    • To Zhuhai Railway Station: 8 km (20 minutes by taxi)
    • To Xiangzhou Long-distance Bus Station: 17 km (50 minutes by taxi)
    • To Zhuhai Jiuzhou Port: 13 km (30 minutes by taxi)
  • Local Transportation: Bus No. 14, 61, 62, 86, K10, K11, N20, Z30, “Zhuhai International Convention & Exhibition Center” Stop ( 4 minutes by walk from the bus station)

Nearby Hotels


Conference Agenda


May 30 (Wednesday), 2018

11:00 - 21:00


Delegate Registration

 

 Delegate Registration and get conference material

*We will offer buffet dinner to delegates who complete the registration and get the conference materials by 7:00 pm on May 30 at Zhuhai International Convention and Exhibition Center

May 31 (Thursday), 2018

09:00 - 12:30

General Session

  • Siemens PLM Software Greater China Business Update
  • Siemens PLM Software’s Leadership in Asia Pacific
  • Realize innovation.
  • Customer Speaker Presentations
  • Sponsor Presentation
  • Panel Discussion

  Exhibition







12:30 - 14:00

 Buffet Lunch

14:00 - 18:30

Industry , Professional Service & Product Breakouts

  • Auto OEM and Supplier
  • Intelligent Vehicle
  • Aviation, Aerospace, Defense and Marine
  • Industrial Machinery, Heavy Equipment & Rail Transit
  • High-tech Electronics
  • Semiconductor
  • Energy & Utilities
  • Consumer Products & Retail
  • Medical Devices
  • Professional Services
  • Simcenter Breakout

  Exhibition











18:30 - 20:30

  Buffet Dinner


June 1 (Friday), 2018

09:00 - 12:30

Industry and Product
Breakouts

  • Auto OEM and Supplier
  • Aviation, Aerospace, Defense and Marine
  • Industrial Machinery, Heavy Equipment & Rail Transit
  • High-tech Electronics
  • Education
  • Product Breakout - Product Engineering
  • Product Breakout - Digital Manufacturing
  • Product Breakout - Additive Manufacturing

  Exhibition






12:30 - 13:30

  Buffet Lunch

13:30 - 17:30

Industry and Product Breakouts

  • Product Breakout - Product Engineering
  • Product Breakout - Digital Manufacturing

17:30

  Conference Finished



Conference Fee

Conditions
Conference Fee
Remarks

 Early Bird

  • Complete the online
    registration by
    May15, 2018
  • Settle the conference
    fee by May 15, 2018

  RMB 700 / Person

  Agency will contact the payer
  5 working days upon receiving the conference
  and will deliver the conference tickets
  invoice to the payers within 1 week
  receiving the fee

  Normal Registration

  • Complete the online
    registration by 6:00 pm,
    May 22, 2018
  • Settle the conference fee
    at Zhuhai International
    Convention and Exhibition
    Center on May 30, 2018

  RMB 1,000 / Person

  Invoice will be issued at Zhuhai
  International Convention and
  Exhibition Center

  Registration acceptance will
  depend on seat availability



  RMB 1,500 / Person

  Registration acceptance will depend on
  seat availability

  • Conference fee covers meetings and meals during the conference on May 31 – June 1, 2018. Meals include buffet lunch & dinner on May 31 and buffet lunch on June 1.
  • We will offer buffet dinner to delegates who complete the registration and get the conference materials by 7:00 pm on May 30 at Zhuhai International Convention and Exhibition Center.
  • Delegates are required to book hotel room and cover the lodging expenses on their own.
  • Delegate will be responsible for his/her transportation expenses (i.e. roundtrip air tickets, train tickets, long distance bus tickets, local taxi, etc.).
  • Registrants who failed to settle the payment of the conference fee by May 15 2018, are required to pay the full conference fee (RMB 1000 /person) by cash or credit card at Zhuhai International Convention & Exhibition Center on May 30, 2018.
  • Pre-paid conference tickets.
    • Event Agency will contact the payer within 5 working days upon receiving the conference fee and confirm the delivery address and invoice details.
    • Conference tickets are non-refundable.
    • Please take care of your conference tickets and invoices. In case of any loss, conference tickets and invoices won’t be provided again.

For inquiries, please contact

Ms. Qian
Company: MCI GROUP (SHANGHAI) PTE. LTD
Mobile: +86 182 2186 3274
Email: service@mcimeetings.com


For inquiries, please contact
  • Marketing Department of Siemens PLM Software: +86 021 2208 6809 , (09:30 am-18:00 pm, working days)
  • Marketing Department of Siemens PLM Software: +86 021 2208 6970 , (10:00 am-20:00 pm, working days)
  • Inquiry email:gcmarketing.plm@siemens.com

Please note

  • We will contact you one week prior to the conference and confirm your attendance. Confirmation letter or short message will be sent to you.
  • Conference fee payment:
    • If you’d like to purchase conference ticket and pay off the fee prior to the event, please contact the event organizer.
      Ms. Qian
      Company: MCI GROUP (SHANGHAI) PTE. LTD
      Mobile: +86 182 2186 3274
      Email: service@mcimeetings.com
Siemens PLM Software reserves the right for final agenda update and event arrangement.
Close Video