Zum Inhalt wechseln
Fooke
Industrial Machinery & Heavy Equipment NX NX CAM NX Nastran Teamcenter
Fooke

Advancing innovation despite increasing machine complexity

Borken, Germany

End-to-end product development solution from Siemens PLM Software streamlines the development of very large milling machines

Industrial Machinery & Heavy Equipment NX NX CAM NX Nastran Teamcenter

Advancing innovation despite increasing machine complexity

Borken, Germany

End-to-end product development solution from Siemens PLM Software streamlines the development of very large milling machines

Try NX CAM for free!
quotation marks We have yet to encounter limitations in our solution from Siemens PLM Software. This gives us confidence that we can also handle future tasks on this platform. Hans-Jürgen Pierick, Team Leader of Systems Specialists Fooke GmbH
Herausforderungen
  • Create a new generation of machines
  • Manage increasing demand with the same number of employees
  • Build the knowledge base within the company
Schlüssel zum Erfolg
  • An integrated, end-to-end platform for digital product development
  • Computer simulation of tool paths and machine motion
  • Single location for all product data
Ergebnisse
  • High-tech solutions that impress the market
  • More machines manufactured by the same number of employees
  • Improved product information accuracy

Fooke

Fooke GmbH develops, manufactures and installs large portal milling machines with linear drive mechanisms and innovative clamping solutions.

http://www.fooke.de

quotation marks An increase in efficiency has allowed us to reach full capacity with the same team for some time now. J. Fooke, Managing Partner Fooke GmbH
quotation marks We have yet to encounter limitations in our solution from Siemens PLM Software. This gives us confidence that we can also handle future tasks on this platform. Hans-Jürgen Pierick, Team Leader of Systems Specialists Fooke GmbH

Unique milling niche

As a family business with more than 100 years of tradition, Fooke GmbH has created a niche in the machinery industry that suppliers in Europe, India, China and the USA can’t match: very large milling machines that are sold as complete, customized systems. In addition to the machine itself, the system includes the clamping solution and tools as well as measuring and numerical control (NC) programs. These machines can mill aluminum railway structures up to 100 feet long; perform high-precision processing of vertical tail units; create high-precision skins made of CRP, GRP and aluminum; perform high-speed milling of models for the automobile industry; and address many other specialized applications.

The steadily increasing demand for these machines in the world market, as well as the increasingly complex technical requirements, motivated this innovative enterprise with approximately 170 employees to upgrade its product development process. In particular, management wanted employees of different divisions to work more effectively as integrated project teams. They also wanted to be able to combine heterogeneous information technology (IT) systems into a complete package for the customer (a five-axis, high-speed milling machine, clamping solution, NC programs and measuring programs as well as comprehensive documentation for worldwide deployment). In addition to requiring durable production machinery, customers have come to expect more comprehensive after-sales services, such as retooling, expansion, maintenance and warranty claims.

Integrated solution is a perfect fit

In 2004, the company began searching for a 3D computer-aided design (CAD) solution for its 15 design engineers, as well as a computer-aided manufacturing (CAM) module that supported high-speed and five-axis machining. “We looked at all the reputable systems on the market,” says Hans-Jürgen Pierick, who as team leader of the systems specialists, coordinated the selection process. Five CAD systems with different CAM combinations were evaluated in conversations, demonstrations and trial installations.

Fooke chose an end-to-end, integrated product lifecycle management (PLM) approach from Siemens PLM Software that included NX™ software, NX CAM, NX™ Nastran® software and Teamcenter® software. In addition, the company implemented the VNCK virtual NC system for machine-specific simulation of the Siemens 840 D CNC controller. “It was a solution-oriented, unified concept that was a perfect fit for us,” says Pierick.

The advantages of this solution became evident even during the pilot program. Having integrated CAD and CAM systems put an end to interface problems, savings hours of conversion labor. And having a common “language” – Teamcenter – improved cooperation among the different divisions.

Advanced machines now possible

Since 2006, all new Fooke machines have been completely developed on the Siemens platform. In particular, the new models of gantry milling machines with overhead bridges – the ENDURA 900LINEAR with linear drive, and the traveling column milling machine ENDURA 1000LINEAR – show how the benefits of the new solution extend to the end user. This new generation of machines is characterized by an elevated, movable bridge. The use of FEA during the design process resulted in a bridge with higher rigidity, reliability and precision.

A machine of this type is used for the five-axis milling of the Superjet 100’s outer skin, which is made of 1.5-millimeter aluminum (AlMg3) sheets. The bridge moves 7 meters in the X axis, 3.5 meters in Y and 1.5 meters in Z. The A axis allows +120 to -95 degrees mobility, while the C axis allows +/-275 degrees. Innovative clamping technology consists of 200 actuators, each of which bears a vacuum suction cup and can be positioned via NC control. The positions of the individual actuators are programmed in the CAM module. The actual positions of the component are determined with Renishaw probes.

This customer selected a Siemens 840 D as the control system for these varied tasks. The Siemens 840 D has strengths not only in five-axis milling but also in the special applications of measuring, setting the neutral zero points and positioning the actuators. The CAM platform adds other strengths. “NX supplies a robust, open CAM system, which is expanded in a program written with Visual Studio.net in order to output measuring and control programs for the Siemens 840 D,” says Klaus Harke, CNC system specialist at Fooke. “This is followed by the programming of the five-axis contour processing.”

The entire program can now be simulated using the virtual NC kernel VNCK with machine-specific parameters such as mass and inertia. As a result, for the first time it is possible to support a concept solving a given problem without damaging any expensive components.

The benefits of the Siemens platform have been especially evident in this project. “Programming the machine during development made it available to the customer sooner,” says Pierick. Computer simulation ruled out many of the risks associated with innovative machining techniques. In addition, showing the simulation to the customer created confidence in Fooke’s problem-solving skills. It also facilitated implementation and training. The delivery of an entire CAM process that had been defined on one platform ensures a successful solution for the customer. Teamcenter tied together the entire package by providing immediate access to all the product information necessary for later retooling, maintenance and service.

Further expansion planned

“The integration of the Siemens system is what brings the benefits,” says Pierick. Fooke passes these benefits on to its customers. Every manufacturing facility meets customer needs with the application of key production machinery. The high performance of Fooke machines is a strong selling point, which is not to be underestimated in the capital goods business.

Due to these advantages, the digital product development system is currently being expanded. The company is going to use the viewer functionality of Teamcenter to make product information available to people involved in marketing and production. Now that Fooke’s software supplier, Siemens PLM Software (formerly UGS) is part of the Siemens enterprise, Fooke will have a single-source and integrated solution for both its internal and external manufacturing environments.

Weniger Mehr
quotation marks An increase in efficiency has allowed us to reach full capacity with the same team for some time now. J. Fooke, Managing Partner Fooke GmbH
Close Video