JT2Go requires one of the following operating systems:
NOTE: JT2Go is a 32 bit application. When running on a Windows 64 bit system it will not be able to utilize more than 3GB of memory due to limitations with 32bit architecture applications.
Performance
Performance is directly related to system processor speed, RAM, and your video card. Although JT2Go will run if your system meets the minimum requirements described in this section, your performance will be directly related to your configuration.
Minimum System
For 3D models, your system should have 128 MB of RAM, and a 24-bit color video card with hardware Z-buffer. For 2D images, a video card capable of displaying 16-bit graphics or higher is required.
Recommended System
For 3D models and 2D images, your system should have a 1 GHz processor or equivalent, 512 MB RAM, a video card with 32 MB of VRAM and hardware Z-buffering, and 1 GB of virtual memory.
上海市长宁路1018号龙之梦大厦13楼
上海市 200042
中国
(v): +86 21 2208 6688
Share this page through any of the following channels.