Choose a Siemens Country/Region
Operating System Requirements and Information
The current release of Solid Edge has been certified to run on the following:
Windows ME, Windows 98, Windows NT 4.0, and Windows 2000 are not supported operating systems. It is not recommended that you run Solid Edge on Server operating systems.
Solid Edge will not install on machines without Internet Explorer 6.0 or higher. Internet Explorer is not required to be the default browser.
Solid Edge is not supported on processors prior to the Intel Pentium 4 or the AMD Athlon 64 (SSE2 instruction set is required), nor is it supported on Intel Itanium processors. Recommended system configuration
Solid Edge will run on graphics drivers that support Windows XP or Windows Vista or Windows 7. For optimal performance, it is recommended to use a professional graphics card that is designed for CAD applications. For information about cards used in testing Solid Edge and results, refer to http://support.ugs.com/online_library/certification/. A 256MB graphic card or higher is recommended when working with large assemblies or complex parts.
When running Solid Edge, if you experience an abnormally high abort rate, parts disappearing, or other graphic anomalies you may not be using the appropriate graphics driver. For more details, visit http://support.ugs.com/online_library/certification/ .
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.