Choose a Siemens Country/Region

Effective design management is essential to achieving the time-to-market, quality and cost objectives of design organizations. Solid Edge Insight™ unites design management capabilities with the powerful Solid Edge CAD tools that engineers and designers use every day.
Solid Edge Insight is an innovative solution that seamlessly integrates CAD, design management and web-based collaboration into a single tool that is easy to implement and manage. Solid Edge Insight removes the perceived barriers to successful PDM implementation, while still providing the fundamental capabilities that companies expect in order to successfully manage design data.
Built on the Microsoft® SharePoint® business productivity platform for ease-of-use, fast implementation and low total cost of ownership, Solid Edge Insight manages and leverages design data in a manner that is unobtrusive and transparent in daily work routines.
Engineering managers and design office administrators get easy access to Solid Edge Insight through the web portal that enables fast retrieval of design data, visualization and design task management.
Designers using Solid Edge benefit from transparent access to Insight™, as data management capabilities are embedded inside the standard Solid Edge dialog boxes.
Solid Edge Insight features include:
Unlike conventional product data management systems, Solid Edge Insight is not a separate software package with additional commands and long implementation timelines. Instead, Insight is an integral component of Solid Edge, available at no additional cost, which requires no user training and can be implemented in hours instead of months or years.
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.