Choose a Siemens Country/Region

The NX Nastran Advanced Nonlinear software solution enables you to analyze models with nonlinearity from contacting parts, material nonlinearities and/or geometric nonlinearities (that is, large deformations).An add-on module of NX Nastran – Basic, the Advanced Nonlinear solver is an integration of the well-known and highly regarded ADINA solver into NX Nastran as Solution 601 for implicit solutions or Solution 701 for explicit solutions. The integration of the ADINA solver into Solution 601/701 is transparent to the user because the input and output formats are based on NX Nastran formats. Thus, to the user, the experience and usage of Solution 601/701 is completely Nastran-centric.
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.