Choose a Siemens Country/Region

PLM XML support can be built into an application by enabling read, write and interrogation of PLM XML documents and data structures. While this can be done directly from the PLM XML schema definitions and documentation, taking a toolkit approach to implementation can make the integration of PLM XML support modular, and the maintenance and extension of PLM XML support easier. Siemens PLM Software has created a software developer kit (PLM XML SDK) to make it easy for application developers to build PLM XML into applications.
PLM XML is already in production use, linking applications associatively and via shared product structure, examples include:

Decrease Text Size Enlarge Text Size Text Size
5800 Granite Parkway
Suite 600
Plano, TX
75024
USA
Share this page through any of the following channels.