Choose a Siemens Country/Region
Yes:
Shape search is the ability to quickly and automatically locate parts and assemblies in a large database by providing geometry of a similar part or rough sketch as the search criteria.
Yes, you can build searchable parts database across multi-CAD environments using JT.
Yes, Geolus Search is language neutral, 100% automatic and can complement manual classification. Geolus Search also extends parts management to the web. As web-based users submit any 3D model to the search engine as a geometric reference, the Geolus search engine locates similar parts.
The system displays thumbnail graphics and allow users to access the suitability of each part found. The results are ranked by similarity.
The process of loading search targets into the database is fully automatic and configurable to a customer’s processes.
Yes, data can be loaded from any CAD systems as long as the data files can be provided in a tessellated file format (JT, VRML, STL). We can make the process of converting the CAD files into tessellated files transparent to the user.
If it is a UG model it is transparently converted to a tessellated format behind the scenes and handed over to Geolus.
Search index database can be loaded from any of the sources listed and they are all searched simultaneously.
5800 Granite Parkway
Suite 600
Plano, TX
75024
USA
Share this page through any of the following channels.