Choose a Siemens Country/Region
Integrating the CDM (Collision Detection Manager) into your software application provides your end-users with a collision detection capability on assemblies and mechanisms. The CDM also measures clearance (closest approach) between parts.
Its distinctive strength is fast performance on exact models, enabling collision detection in both interactive assembly design processes and motion simulation. End-users can quickly identify collisions that would prevent the successful manufacture of an assembly, or impede the intended motion of parts. Reliably detecting such errors reduces the number of expensive physical prototypes that are required.
Collision detection using exact models has clear benefits for precision engineering. Subtle collisions such as fine gouges are reliably detected, whereas collisions that arise in error from model approximations are avoided. Faceted model formats are supported for collision detection where accuracy is less critical.
The CDM provides the collision detection capability in many parametric modeling systems and other applications, such as off-line CAM and CMM (Coordinate Measuring Machine) simulation. Our customer base and its large number of end-users, drives investment in quality and functionality over the long-term.
Flexible licensing arrangements and a simple integration process enable your organization to add the CDM to your applications quickly and economically. For a step-by-step description of how the CDM is used in an application, view our product tour, or request your own technical overview.
Decrease Text Size Enlarge Text Size Text Size
Park House, Castle Park
Cambridge, Cambridgeshire
CB3 0DU
United Kingdom
(т): +44 1223 722600
Share this page through any of the following channels.