Choose a Siemens Country/Region
NX Design Freedom powered by Synchronous Technology makes what-if studies very easy. See how CAE users can delete, modify, and move features without needing an in-depth knowledge of how the design geometry was built. Then a single click of the mouse is all that is needed to update the analysis model.
Creating the fluid domain for flow or thermal analyses can be time consuming. With NX Design Freedom powered by Synchronous Technology, the CAE user can easily and quickly prepare the fluid domain model and even update the model if the geometry changes.
CAE analysts often have to work with data from different CAD tools. In this video, an analyst makes simple changes to non-NX design geometry to prepare the model for analysis. Later when the design changes he/she quickly updates the CAE model and results without losing any of the work done for model preparation
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.