Choose a Siemens Country/Region

Aeroelastic analysis enables the simulation of structural models in the presence of an air stream. With NX Nastran – Aeroelasticity, an optional add-on module to NX Nastran – Basic, you have access to static aeroelastic capabilities for stress, load, aerodynamic, and control system analysis and design using a common finite element representation. NX Nastran – Aeroelasticity is applicable in the design of airplanes, helicopters, missiles, suspension bridges and even tall chimneys and power lines.
Decrease Text Size Enlarge Text Size Text Size
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.