Choose a Siemens Country/Region

NX CAM Turning provides a complete solution that is easy enough to use on simple programs and capable enough to tackle your toughest geometry in multi-spindle, multi-turret applications.

Turning in NX CAM can use either 2D part profiles or full solid models. It includes routines for roughing, multiple-pass finishing, grooving, thread cutting and centerline drilling. Programmers specify parameters such as feedrate, spindle speed and part clearance. NX CAM Turning also enables A and B-axis tool control.

In addition to broad functionality for common tasks, a special “teach mode” capability provides extra user control for fine finishing and special cutting situations. Turning in NX CAM is very flexible and allows programming in XY or ZX environments for horizontal, vertical or inverted vertical orientations.

NX CAM Turning automatically generates the correct profile for working on even tricky mill-turn parts. The in-process workpiece moves easily between milling and turning.
NX Advantages:
Decrease Text Size Enlarge Text Size Text Size
Центральный офис:
115184, г. Москва, ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.