Choose a Siemens Country/Region

Managing resource information - data on assets such as machine tools, fixtures, robots, welding guns and process templates – can be challenging, especially if you have a wide variety of these components. Often this information is fragmented across multiple locations, may be non-graphical , and cannot be accessed by applications that need it.
Lack of easy access to this information often leads to wasteful duplication, lack of re-use and reduced standardization.

The Resource Manager provides a library for a wide range of manufacturing resource data, from machine tools, fixture libraries, cutting tools and gages, robots, welding guns and manufacturing process templates. The system comes with a default classification structure, which can be redefined. An inbuilt parametric search capability allows easy retrieval of resource data and associated 3 D models.
The Resource Manager is an application based on and tightly integrated with the Teamcenter® data management platform. This allows data to be retrieved from the Resource Manager and used directly within Teamcenter Manufacturing and NX CAM.
NX Advantages:
Decrease Text Size Enlarge Text Size Text Size
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.