Choose a Siemens Country/Region

NX sheet metal design provides the design professional with a complete set of tools to efficiently create and manage sheet metal parts based on knowledge of material properties and manufacturing processes. This CAD suite includes features and utilities that incorporate material and process information that allow the model to represent multiple stages in the sheet metal fabrication cycle - such as bends, flanges, cutouts, and other formable features.
NX sheet metal design tools allow companies to apply defaults and standards to the values used in creation of sheet metal parts, based on both industry or company best practices. For example, bend radii values may be fixed within a certain range for a given material thickness based on known manufacturing quality issues.
Folded and unfolded views of sheet metal components can be used in both the 3D environment as well as downstream in 2D documentation and for manufacturing. Unlike sheet metal applications found in other CAD packages, NX enables the full interaction of other parametric modeling operations with sheet metal features within the context of a single part.
NX Aerospace Sheet Metal is an NX modeling application that provides a focused user environment for designing the most common types of sheet metal parts found in an airframe. These parts include the support ribs and brackets that are attached to outer and inner mold line surfaces as well as other internal airframe structures. These nonlinear sheet metal airframe parts are usually hydropressed or break-formed. NX Aerospace Sheet Metal takes the same approach as NX Sheet Metal to provide the user an optimized environment for designing sheet metal parts. Default values based on company and industry standards define common sheet metal parameters such as bend radii, neutral factors and material thickness.
Given the large number of sheet metal parts in a typical airframe, nx aerospace sheet metal helps companies realize significant cost savings and reduced design time. nx aerospace sheet metal extends the nx sight.
Decrease Text Size Enlarge Text Size Text Size
115184, г. Москва
ул. Большая Татарская, 9
Тел: +7(495) 223-36-46, Факс: +7(495) 223-36-47
Share this page through any of the following channels.