Benefits | Low Cost of Ownership | Additional Features
The robust capabilities of Teamcenter™ Express provides the collaborative design management functionality that your engineering teams needs to manage design data and communicate both internally and externally to your organization. Teamcenter Express enables you to maximize the efficiency of the product development and other supporting engineering processes to deliver new and more innovative products faster than your competition, while minimizing your costs and improving the productivity of your organization.
Teamcenter Express helps mid-sized manufacturing companies transform their process of innovation by applying preconfigured best practices to everyday engineering tasks and processes. Companies using Teamcenter Express benefit from:
High level of functionality - Key functionality required by mid-size companies such as product structure management tools, BOM creation and editing and workflow process management is included in Teamcenter Express. This functionality is frequently only available as additional cost modules with other cPDM software.
Minimal IT resources required for implementation and maintenance - Teamcenter Express is built on Microsoft standards such as Windows Server 2008 and SQL Server 2008 R2. Teamcenter Express has a specially designed installation procedure that includes automatic creation of a Teamcenter SQL database instance preconfigured to industry best practices. The Teamcenter Express web application, file vaults, full text search capability, administrator client and license server are all installed in a single session. Client installation is also fast and easy and includes automatic installation of CAD integrations
A cPDM environment including user groups, user roles, standard searches, workflow processes, standard reports, dataset types, dataset forms, BOM formats and lists of values is delivered during installation. This preconfigured environment enables you to rapidly move to full production use of Teamcenter Express
Fast learning curve with minimal training - Teamcenter Express includes specially developed process-orientated training materials that show users how to complete typical work processes in the most efficient manner.
Multi-CAD support - Mid-size companies typically need to manage data in multiple CAD formats. This can be data from customers and suppliers, legacy system data or data from a company that was acquired and uses a different CAD system. Teamcenter Express has excellent multi-CAD capability including integrations with the most commonly used CAD systems and the ability to integrate data from multiple CAD into a single product structure that can be viewed and managed as a complete assembly.
Best-in-class visualization - Teamcenter Express incorporates Teamcenter Visualization for best-in-class 2D and 3D document viewing, markup and analysis. Design teams can access all product configurations and product knowledge directly from the visualization module.
Standard reporting capability - Teamcenter Express includes preconfigured reports that enable engineering managers and other users to output standard reports that are essential to the day-to-day operation of the design department.
ERP integration - Teamcenter Express has available preconfigured integrations with market-leading ERP systems. Standard workflows are used to manage the transfer of data to the ERP system.
Multi-site option - Teamcenter Express has available a proven multi-site option enabling data to be replicated between geographically remote sites. Multi-Site collaboration is especially valuable to mid-size companies that have geographically dispersed design teams that need to work with synchronized product information retained in two or more databases.
Scalability - Teamcenter Express is a configuration of Teamcenter, Siemens PLM Software's comprehensive portfolio of proven digital lifecycle management solutions built on an open PLM foundation. Users of Teamcenter Express can easily expand the scope of their cPDM implementation by taking advantage of Teamcenter’s comprehensive portfolio of applications and its proven scalability in terms of performance and global implementation.
More information on Teamcenter Express Version 5.3
Pre-register to download CIMData’s product review white paper on Teamcenter Express. This independent review provides a detailed assessment of Teamcenter Express’ functional capabilities
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.