Solid Edge Web Publisher is an additional software module that makes it extremely fast and easy to share design information over the Internet or company intranets. Web Publisher is seamlessly integrated with Solid Edge, so you can publish web pages with Solid Edge 3D models and related data in seconds, directly from your Solid Edge design session, without any web publishing expertise. Using industry-leading technology developed by Immersive Design, Inc., Web Publisher facilitates access to design engineering data throughout the manufacturing enterprise and to customers and suppliers.
You can view published Solid Edge designs with the standard Microsoft Internet Explorer web browser (version 4.0 or higher). Viewing of Solid Edge design data requires a free viewer, IPA Webview, which downloads automatically from the Immersive Design web site when users first access published Solid Edge designs. The viewer gives users an interactive window to the product design, right inside the browser, that provides selective hide/display tools as well as 3D zoom, rotation, and manual explode functions.
Solid Edge Web Publisher is a simple and cost-effective way to share 3D models and related design information with non-engineering personnel throughout the enterprise, with manufacturing, shop floor, and service personnel, and with customers and suppliers.
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.