To be competitive in a global market manufacturers and machine shops need to take full advantage of the most efficient and innovative machine tools such as high speed mills, five axis machines or mill-turn multi-function equipment. To deliver the expected return on investment it becomes imperative to be able to program them quickly and effectively.
With a wide range of customers from the largest global engineering companies to thousands of small machine shops Siemens PLM Software has taken advantage of its proven capability in CAM software to create CAM Express and to offer the advanced programming capability needed by NC programmers in order to fully utilize advanced machine tools.
Customers need software applications that offer power and capability with a low total cost of ownership. The system must be easy to deploy, learn and use, with the industry’s best practices pre-configured and built in to standard processes so that less experienced users can become fully productive with less training and experienced users can maximize efficiency. Siemens PLM Software has prepared CAM Express to address these issues and offers all of this in for a low total cost of ownership specifically for manufacturing engineers in mid-sized companies.
CAM Express
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.