The CAM Express 5 Axis Machining product provides comprehensive milling capabilities in a single product configuration. Machine simulation makes sure that even complex 5 axis motion is visualized and checked for safety. The 5 Axis Machining product includes capabilities for:
CAM Express is designed to be used independently of any specific CAD system. It has key industry translators for data import.
CAM Express is also available for integrated use with Siemens PLM Software CAD applications (NX or Solid Edge) based on the same packages outlined above.
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.