Tecnomatix for Automotive Supplier applications is a modular set of best-in-class solutions for the complete management of manufacturing supplier operations and information. These solutions are tied to an open manufacturing data backbone and address suppliers' critical need to more effectively quote, launch and execute manufacturing processes as part of maintaining successful OEM relationships.
Most automotive supplier processes today are sequential in nature , and work is performed in "silos." The result is unpredictable launch cost. Tecnomatix for Automotive Supplier enables concurrent product and process development - reducing cost and time. The solution covers all supplier manufacturing stages:
In every step of the supplier's "customer-to-customer" process, digital access to global manufacturing capability and capacity is key to achieving predictability. The Electronic Bill of Process (eBOP)is managed via Teamcenter's Manufacturing Process Management environment. This central repository of information enables traditionally separate departments to collaborate. Results of such collaboration include:
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.