Teamcenter software and IBM PureSystems enable companies to dynamically scale and deliver new capabilities while simplifying IT management.
Teamcenter is fully certified and deployable on IBM PureSystems for the infrastructure solution known as IBM PureFlex. The PureFlex System serves as the foundation for a private infrastructure as a service (IaaS), which can be deployed as a computing environment either outside or inside a company’s firewall.
IBM PureSystems capabilities essentially provide an elastic environment enabling organizations to more easily expand or contract their Teamcenter deployments.
Comprehensive infrastructure systems with integrated expertise are for IT organizations that want the simplicity of integrated servers, storage, networking, virtualization and management as well as control over tuning the middleware and run-time environment. Their built-in expertise enables organizations to simply manage and flexibly deploy integrated patterns of virtual and hardware resources through unified management.
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.