NX Nastran is a premium computer-aided engineering (CAE) tool that major manufacturers worldwide rely on for their critical engineering computing needs to produce safe, reliable and optimized designs within increasingly shorter design cycle times. For over 40 years, Nastran has been the analysis solution of choice in almost every major industry including aerospace, defense, automotive, shipbuilding, heavy machinery, medical and consumer products – an industry standard for the computer-aided analysis of stress, vibration, structural failure/durability, heat transfer, noise/acoustics and flutter/aeroelasticity.
NX Nastran is a standalone solution for the extended enterprise. Typically running on networked server CPUs, NX Nastran supports multiple users, multiple sites and/or multiple finite element pre- and post-processing applications, whether supplied by Siemens PLM Software or other CAE solution providers.
NX Nastran is ideal for customers who need a single flexible, robust and cost-effective finite element solver solution that is able to support a wide range of product performance simulation processes. It provides a high degree of interoperability with a large number of CAE applications and ensures a common simulation backbone across a wide variety of user needs and throughout the entire digital prototyping process. This ensures that all simulation results are consistent and readily accessible to all CAE users within an enterprise with the minimum of analysis re-work. Siemens offers NX Nastran in these solutions:
Additional desktop versions of the NX Nastran solvers are available with the NX, I-deas NX Series, and Femap CAE offerings.
Decrease Text Size Enlarge Text Size Text Size
Additional Information
Collateral
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.