The need for a competitive advantage is forcing companies to continually look to innovate and improve product and processes. Companies are confronting issues such as increasingly complex customer requirements along with a plethora of compliance regulations and requirements. As a result, companies like yours are asking:

NX uniquely addresses product and design validation, hence quality and compliance to standards. Proactive and interactive validation in NX allows the design process to move forward rather than backtracking to correct errors. Corporate standards and quality initiatives can be maintained through the implementation and assurance of automated validation technology. NX allows designers to embed expertise directly into the model as knowledge features. Therefore, no matter where the CAD model is used, the vital information needed to secure its integrity is embedded within it. This unique capability tracks critical performance parameters and warns designers immediately when changes may violate the integrity of the model.
Point solutions for design fall short in the effort to improve product quality. Quality must be “designed in” rather than “inspected in” to yield business benefits of lower cost and faster cycle times. Design teams need tools that help guide the design process toward products that optimally meet customer needs and fulfill performance and manufacturing requirements. Constant and consistent validation is important. NX provides:
NX has a comprehensive set of tools for analysis and validation throughout the DPD process:
Simply put, NX allows you to be More Productive, More Innovative, and Faster to Market.
Av. Goiás, 1320 - São Caetano do Sul
Brasil, SP -
09521-300
(t): +55 (11) 4224-7155
Share this page through any of the following channels.