Tools


Contatos
Close Contact Layer

Entre em contato com a Siemens PLM Software


Rua Alegre, 443 - São Caetano do Sul
Brasil SP - 09550-250

(t) Treinamentos: +55 (11) 4228-7630


Free 2D

Whether you are using 2D across your company or for a specific 2D design process, Solid Edge 2D Drafting will give you an immediate advantage with production-proven capabilities including drawing layout, Goal Seeking, diagramming, and dimensioning.  It is fully compliant with ISO, ANSI, BSI, DIN, JIS and UNI, and it's absolutely FREE to download and use. 

Solid Edge 2D Drafting eases the transition from 2D AutoCAD with import wizards, matched fonts and color schemes, XREF support, paper/model space support and much more. Get up to speed faster with a built-in Command Finder - never look for AutoCAD equivalent command again.

Solid Edge is certified to run on Windows 7 and Windows 8. Visit the system requirements page for details.

NOTE: Solid Edge 2D Drafting ST8 is 64-bit only. Solid Edge 2D Drafting ST6 was the last release for 32-bit operating systems.

Current downloads are for Solid Edge ST8. 

To get your FREE copy of Solid Edge Free 2D Drafting, begin with Step 1 - to the right.

Need assistance? Visit the Self Help page.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs