Choose a Siemens Country/Region
The Femap Flow Solver adds state-of-the-art computational fluid dynamics (CFD) analysis solutions to the Femap environment and provides fast, efficient and accurate solutions to complex CFD problems. A sophisticated algebraic multi-grid solver provides the backbone to a complete CFD capability that is able to support the simulation of both laminar and turbulent fluid flow, low speed and high speed compressible flow, forced flow, natural convection and mixed flows, all with multiple inlets, outlets and internal flow boundary conditions. This memory efficient capability ensures that solutions are solved quickly and easily. Additional flexibility is ensured by the support of both unstructured and structured meshing. The Femap Flow Solver provides an excellent complement to the Femap Thermal Solvers by providing the ability to couple the Femap Flow Solver together with the Femap Thermal Solver.

Decrease Text Size Enlarge Text Size Text Size
Het Zuiderkruis 63, 5215 MV 's-Hertogenbosch
België: SISW 43.00, Guido Gezellestraat 121, B – 1654 Huizingen
Tel: +31 (0) 73 680 2500
Share this page through any of the following channels.