Choose a Siemens Country/Region

NX drafting software delivers a comprehensive set of automated CAD tools for production and management of engineering and technical drawings. Seamless integration with other NX solutions enables engineers to create and maintain standards-compliant engineering drawings. An intuitive, workflow-oriented interface allows the user to efficiently create high-quality, fully compliant detail and assembly drawings.
NX drafting provides exceptional speed and accuracy for detailing a solid model, and ensures consistency with the related detail and assembly drawings. Associative dimensions ensure that design engineering changes can be processed in the drafting environment or directly from the model. Drawing views are automatically updated and rendered to reflect changes. This enables engineering disciplines to release error-free detail and assembly drawings into production environments.
NX DraftingPlus is a value-added module that provides advanced 2D design and drawing capabilities which are seamlessly integrated into NX. With NX DraftingPlus, there is no need for a separate 2D solution, NX can do it all. To learn more about NX DraftingPlus, see the link on the right side of the page.
Decrease Text Size Enlarge Text Size Text Size
Het Zuiderkruis 63, 5215 MV 's-Hertogenbosch
België: SISW 43.00, Guido Gezellestraat 121, B – 1654 Huizingen
Tel: +31 (0) 73 680 2500
Share this page through any of the following channels.