Choose a Siemens Country/Region
The Digital Lifecycle Simulation to NX CAE suite of CAE applications is core to NX and managed by Teamcenter. It is tightly integrated with NX Design and leverages all of the power of both the NX and Teamcenter platforms and development resources.
Decrease Text Size Enlarge Text Size Text Size
Only 22% of automobile manufacturers and suppliers have high or very high integration between PDM, CAD, CAE, & SDM
Source: AutoSim
Additional Information
서울시 강남구 대치2동
해성 2 빌딩 17층
대한민국
(T): 02-3016-2000
Share this page through any of the following channels.