The HLM can be used to identify the visible and invisible regions of a face to support hatching or shading operations.
When two parts interpenetrate, it is possible to include their curves of intersection in the hidden line view.
The animation opposite illustrates the hidden line views that are computed as a cylinder is lowered, interpenetrating first with a cylinder and then with a parametric surface.
Park House, Castle Park
Cambridge, Cambridgeshire
CB3 0DU
United Kingdom
Tel: +44 1223 722600
Share this page through any of the following channels.