As designs become more complex, the number of parts in an assembly grows. It is not uncommon for Solid Edge customer assemblies to exceed 100,000 parts. Solid Edge’s large assembly technology allows you to work with large assemblies in real time. You can build and visualize digital designs, and minimize the need for costly physical prototypes.
You have full control over managing the display data, through smart selection tools such as showing just regions of parts or hiding small components. Intelligent work “zones” can also be defined, to help you focus on a specific area during assembly design.
Advanced memory management capabilities in Solid Edge loads parts only when required, which aids the creation of massive assemblies. Solid Edge is also available for 64-bit machines.
Regardless of assembly size, assemblies and components can be managed with Solid Edge Insight, built on Microsoft SharePoint, or with Teamcenter Express. These data management tools are built into Solid Edge, so files are checked in or out automatically with standard file access commands.
Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.