Solid Edge Standard Parts is a powerful parts management system that allows designers to define, store, select and position commonly used parts — like fasteners, bearings, structural steel members and pipe fittings— quickly and efficiently, enabling rapid and precise completion of 3D assemblies. With Solid Edge Standard Parts, companies establish and share their own standards, so designers can concentrate on creative design and not on redundant modeling tasks.
Solid Edge Standard Parts makes component libraries easily accessible, so users can quickly find the right part and effortlessly place them in Solid Edge assemblies, all within company standards.
The standard parts wizard is delivered with every copy of Solid Edge, and includes a baseline complement of components. Designers use the wizard to populate the library with required components that meet approved company standards, either all at once or while designing. Once defined, all components can be quickly located and placed using the same wizard.
In addition to the baseline of components delivered with Solid Edge, additional libraries are available as optional add-on packages:
The Solid Edge Machinery Library contains thousands of components that support a growing range of international standards (ANSI, DIN, ISO, AFBMA, AISC, UNI, JIS, GB).
The Solid Edge Piping Library contains an extensive selection of standard fittings, including elbows, bends, returns, Ys, tees, and reducers, as well as a large collection of essential components such as flanges, unions and seals. Fittings are available in a variety of relevant end treatments, such as threaded, welded, flanged and slip-on.
Each of these libraries helps to ensure that all purchased and standard components conform to engineering and purchasing requirements, and the libraries are continually growing. Download the spreadsheets on this page for a complete listing.
(tel): +55 11 4224-7196
Share this page through any of the following channels.