Whether you are using 2D across your company or for a specific 2D design process, Solid Edge 2D Drafting will give you an immediate advantage with production-proven capabilities including drawing layout, Goal Seeking, diagramming, and dimensioning. It is fully compliant with ISO, ANSI, BSI, DIN, JIS and UNI, and it's absolutely FREE to download and use.
Solid Edge 2D Drafting eases the transition from 2D AutoCAD with import wizards, matched fonts and color schemes, XREF support, paper/model space support and much more. Get up to speed faster with a built-in Command Finder - never look for AutoCAD equivalent command again.
Solid Edge 2D Drafting requires Windows XP, Vista or Windows 7 and now includes the Free Solid Edge Viewer. Make sure you have Internet Explorer version 6.0 or later for the download.
Current downloads are for Solid Edge ST3.
To get your FREE copy of Solid Edge Free 2D Drafting, begin with Step 1 - to the right.
(tel): +55 11 4224-7196
Share this page through any of the following channels.