The Femap Thermal Solver adds state-of-the-art thermal analysis solutions to the Femap environment and provides fast and accurate solutions to complex thermal engineering problems. Using finite-element mesh, finite-volume based numerical techniques, the Femap Thermal Solver makes it easy to model nonlinear and transient heat transfer processes including conduction, radiation as well as phase change. Leading-edge solver technology provides solid reliability and superior solution speed for even the most challenging problems. With Femap, accurate thermal analysis can be performed quickly and effectively, delivering the engineering insight and turnaround speed needed to ensure success within today's rapid development cycles.
![]() | ![]() |
Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.