Aeroelastic analysis enables the simulation of structural models in the presence of an air stream. With the Aeroelasticity module, an optional add-on module to the Femap with NX Nastran base module, you have access to static aeroelastic capabilities for stress, load, aerodynamic, and control system analysis and design using a common finite element representation. Aeroelasticity is applicable in the design of airplanes, helicopters, missiles, suspension bridges and even tall chimneys and power lines.
Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.