The Femap Flow Solver adds state-of-the-art computational fluid dynamics (CFD) analysis solutions to the Femap environment and provides fast, efficient and accurate solutions to complex CFD problems. A sophisticated algebraic multi-grid solver provides the backbone to a complete CFD capability that is able to support the simulation of both laminar and turbulent fluid flow, low speed and high speed compressible flow, forced flow, natural convection and mixed flows, all with multiple inlets, outlets and internal flow boundary conditions. This memory efficient capability ensures that solutions are solved quickly and easily. Additional flexibility is ensured by the support of both unstructured and structured meshing. The Femap Flow Solver provides an excellent complement to the Femap Thermal Solvers by providing the ability to couple the Femap Flow Solver together with the Femap Thermal Solver.

Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.