CAM Express is available as a modular, flexible configuration of solutions, starting with the CAM Express Foundation software seat. CAM Express Foundation provides all of the supporting functions required for NC programming:
With the CAM Express Foundation as the starting point, add the NC programming capabilities your application requires:
CAM Express is designed to be used independently of any specific CAD system. It has key industry translators for data import.
CAM Express is also available for integrated use with Siemens PLM Software CAD applications (NX or Solid Edge) based on the same packages outlined above.
(tel): +55 11 4224-7196
Share this page through any of the following channels.