JT Open Toolkit is targeted to software developers who want to create JT-enabled applications. The JT Open Toolkit is a C++ library that provides read and write access to JT data. The use of this toolkit will reduce coding and maintenance effort needed to create JT-enabled applications. Using the toolkit will also ensure 100% data compatibility.
The JT read functionality enables an application to interrogate the contents of a JT file. The toolkit supports read of all versions of JT files, representing millions of files archived over several years.
The JT write functionality enables an application to store data in a JT file, as an alternative to its proprietary data format, for later use or for exchange with other JT-enabled applications.

(tel): +55 11 4224-7196
Share this page through any of the following channels.