The following animations illustrate some of the capabilities of the D-Cubed components.
The animations are produced in a non-commercial application that is used for demonstration purposes. The models are smaller and less realistic than those used in the commercial applications into which the D-Cubed components are usually integrated. To obtain an evaluation copy of the demonstration application, together with example models and a tutorial please contact D-Cubed.
2D geometric constraint solving for 2D and 3D applications, including parametric sketching and modeling
Offset profiles and profile based geometric constraint solving
3D geometric constraint solving for assembly constraints, kinematic simulation, 3D sketching and direct modeling
Fast and accurate collision detection and clearance measurement
Realistic part positioning and motion simulation for 3D DCM-based assembly environments
Fast and accurate hidden line view creation for drafting and visualization
Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.