NX CAM includes a post builder capability that allows users to create their own post processors. The NX CAM Postbuilder has an easy to use graphical interface with simple menu selections with drag and drop functionality to build a post.

Users specify parameters for the required NC codes and machine tool kinematics required to interpret the internal NX toolpath. The NX CAM Post Builder can also create the software driver required for the 3D machine tool simulation. This allows the NX machine tool simulation to run directly off the NX post processor output.
NX Advantages:

The NX CAM Post Processor Library is an online resource that contains a variety of posts that support machines ranging from 2-axis through complex 5-axis and mill turn combinations.
The Post Processor library can be accessed directly via a pull down menu in NX CAM. Users with a valid webkey account can then log into the Global Technical Access Center (GTAC) website to access the Post Processor Library
Many of these post processors are available for immediate download. Others may be shown as available through your local Siemens PLM Software representative or value added partner.
NX Advantages:
Decrease Text Size Enlarge Text Size Text Size
(tel): +55 11 4224-7196
Share this page through any of the following channels.