Innovación y gestión de programas colaborativa y sincronizada para nuevos programas
3D geometric modeling is a key requirement for applications in product design, simulation, and manufacturing. With 900+ functions, Parasolid supports a range of modeling techniques, including solid modeling, direct editing, and free-form surface/sheet modeling. Parasolid also delivers Convergent Modeling technology, which extends its robust B-rep modeling functions to models based on facet representations. Parasolid provides wide-ranging graphical and rendering support, including precise hidden line and wireframe, as well as versatile tessellation functionality and a full suite of model data inquiries.
Parasolid is integrated by more than 130 software vendors, giving end-users 100 percent 3D model compatibility between 350+ applications based on the Parasolid XT data format. Parasolid is complemented by Data access and translation solutions that enable the import and export of 3D models in alternative formats.
3D geometric modeling is a key requirement for applications in product design, simulation, and manufacturing. With 900+ functions, Parasolid supports a range of modeling techniques, including solid modeling, direct editing, and free-form surface/sheet modeling. Parasolid also delivers Convergent Modeling technology, which extends its robust B-rep modeling functions to models based on facet representations. Parasolid provides wide-ranging graphical and rendering support, including precise hidden line and wireframe, as well as versatile tessellation functionality and a full suite of model data inquiries.
Parasolid is integrated by more than 130 software vendors, giving end-users 100 percent 3D model compatibility between 350+ applications based on the Parasolid XT data format. Parasolid is complemented by Data access and translation solutions that enable the import and export of 3D models in alternative formats.
Parasolid delivers 3D modeling functionality in hundreds of different software applications, spanning 3D product design, collaboration, simulation, and manufacturing. To satisfy the varying functional requirements of its broad customer base, Parasolid is made available in a range of options.
Parasolid customers enjoy interoperability with both Parasolid-based and non-Parasolid-based applications. This is due to the widespread adoption of Parasolid as a result of Siemens Digital Industries Software open business model, together with a wide range of solutions for data import, export and optimization.
Parasolid benefits more than 130 independent software vendors who develop more than 350 applications for the desktop, mobile and cloud across a wide range of application areas, including CAD, AEC, CAE and CAM.
To help you get even more value from Parasolid, we work closely with other leading software development service and solution providers who have years of experience and deep domain expertise in a variety of CAD, CAM, CAE, and PLM specialties.
Advanced 3D invigorates leading AEC software product
Discover the rigorous quality controls that ensure Parasolid meets the standard expected by commercial software vendors.
Learn about our breakthrough technology for working with both facet and classic B-rep models.
Customers discuss the benefits of integrating Parasolid and D-Cubed Components in their software applications
Watch a two minute history of facet and B-rep modeling to discover why Convergent Modeling technology is an important milestone in the evolution of 3D modeling