Flexible Synchronous Modeling
Solid Edge ST5 takes synchronous design to a new level with multi-body modeling. With this integrated approach, imported assemblies can be consolidated into a single part file to better represent purchased components. Parts can be split or merged, giving you a flexible way to adapt designs to different manufacturing processes. With this and many other new capabilities, you can accelerate design, speed revisions, and improve imported 2D and 3D data re-use.
Built-In Thermal Simulation
Simulate designs involving steady-state heat transfer with Solid Edge ST5. Using proven Femap technology, designers or engineers can analyze thermal conditions on mechanical or electro-mechanical assemblies. When combined with other built-in solvers, designers have more tools to help shave material costs and reduce the need for physical prototypes.
World-Class Drafting
Drawings are the key deliverable for many companies, so we focus on helping you drive-down costs by reducing drawing production time. Production nailboard drawings derived from 3D wire harnesses are now automated, as are harness flattening, annotating, and adding connector drawings with pin details. Solid Edge ST5 also speeds drawing creation with improved parts lists, dimension display control, and text boxes with bullets and numbering.
Solid Edge Mobile Viewer
Solid Edge Mobile Viewer, a free iPad™ app available from the AppStore, allows anyone to view Solid Edge parts and assemblies. You can view 3D parts, show/hide assembly components, and create snapshot images that can be attached to e-mails.
Solid Edge ST5. Design Better.
Siemens PLM Software has a long history of listening to customers’ needs and delivering capabilities to help you design better. Over 1300 enhancements in ST5 prove real value in your choice of Solid Edge.
Learn more about the new features and enhancements, including more flexible synchronous design, thermal simulation, world-class drafting, and more. Join the Solid Edge Community and also read case studies to see how companies that use Solid Edge are getting real productivity gains. Plus see how you can also manage projects and data faster and easier with a new Microsoft SharePoint App, Insight XT.
See Everything Solid Edge ST5 has to Offer
Watch the Solid Edge ST5 demos and learn more about flexible synchronous design, built-in thermal simulation, world-class drafting featuring nailboards, and 3D viewing on the iPad.
Solid Edge ST5 Press and Media Resources
Are you a blogger or member of the media and need a image, video or other material for your article? View the Press Release, download the Press Kit, or find images and short demos for your publication.
Solid Edge ST5 Talk
While this is the official site for Solid Edge ST5, many other bloggers, customers and industry analysts are talking about Solid Edge ST5. Visit the sites below to find more valuable information.
See how Solid Edge ST5 is your best choice for 3D design. Contact us to schedule a demonstration, obtain pricing, or purchase Solid Edge.
5800 Granite Parkway
Suite 600
Plano, TX
: +1 800 498 5351