Solid Edge will run on any graphic card that supports Windows XP Professional® operating system (32 bit or 64 bit), Windows Vista Business®, or Vista Enterprise® operating system (32 bit or 64 bit). Please contact your card manufacturer to determine whether their graphic card or driver supports these operating systems.
The hardware, graphic cards, and their associated drivers in the certification database were specifically tested at the request of the hardware or graphic card manufacturer. The hardware and graphic cards were run through a series of standard product and display tests. The information posted in the certification database should not be interpreted as the only hardware and or graphic cards Solid Edge will successfully run on.
Please see the “Solid Edge System Requirements and Information” section in the Solid Edge readme file for additional details on Operating Systems and Hardware requirements.
Hardware and Graphic Card Certification Database
Examples:
To review hardware and graphic card certifications for Solid Edge V20 build the following search:
To review hardware and graphic card certifications for Solid Edge V20 and nVidia cards build the following search: