Skip over secondary navigation

Secondary navigation

Skip over Content

Content

Solid Edge 2D Drafting - for new users

Thanks for choosing Solid Edge 2D Drafting.  Solid Edge 2D Drafting will give you an immediate advantange with production-proven capabilities including drawing layout, Goal Seeking, diagramming, and dimensioning. It is fully compliant with ISO, ANSI, BSI, DIN, JIS, and UNI, and it's absolutely FREE to download and use.

Solid Edge 2D Drafting eases the transition from 2D AutoCAD with import wizards, matched fonts and color schemes, XREF support, paper/model space support and much more. Get up to speed faster with a built-in Command Finder - never look for AutoCAD equivalent command again.

Note: Solid Edge 2D Drafting requires Windows XP or Vista and now includes the Free Solid Edge Viewer. Make sure you have Internet Explorer version 6.0 or later for the download. Version 20 includes a license file and will be installed automatically. If your copy was received on a CD, you will need to download and install the license file.  More instructions are given later in the download processs.

To get your FREE copy of Solid Edge Free 2D Drafting, follow one of these links:

Need assistance? Visit the Self Help page.

Step 2 - Select your global location
Americas
Europe
Asia Pacific